Select your location

Pneumatic tie-rod medium-duty cylinders – R series
SXH00048
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product specifications

Mounting style
Head Trunnion
Cushions
Non-cushioned
Reciprocating
Yes
Close Stroke Tolerances
No
Piston Seal Type
PolyPak
Rod Seal Material 1
Teflon with Carboxilated Nitrile
Rod Material
Non Case Hardened
Net Stroke Length
5 IN
Back-to-Back
No
Bore diameter
2.5 IN
Port Location
Head 1-Cap 1
Rod 1 Diameter
.63 IN
Port Type
NPTF
Rod End Style 1
Small male metric thread
Adjustable Stroke
Yes
Chrome Plated Bore
Yes
Construction type
Tie Rod
Cushion Location
Head 1-Cap 1
Rod Seal Type 1
Carboxylated lip type
Working pressure - max
250 Psi
Single or Double Rod
Single
Rod Coating
Chrome
Non-Rotating
Yes
Application
Pneumatic Medium Duty application
Piston Seal Material
Nitrile
How to buy from Eaton