Knowledge Search
Download document () of 20

T20P11B1516CUES

Eaton Eaton General purpose ventilated transformer, DS-3 (1-phase), PV 240 x 480V, Taps: 1 at +5%/2 at -5% x 2 at +2.5%/4 at -2.5%, SV 120/240V, 80°C rise, 15 kVA, 16, Copper windings, ES

General specifications

Product Name
Eaton General purpose ventilated transformer
Catalog Number
T20P11B1516CUES
UPC
786680208423
Product Length/Depth
20.36 in
Product Height
37.59 in
Product Width
22.87 in
Product Weight
418 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
NEMA TP-1 Compliant
Certifications
UL Listed
Catalog Notes
NEMA TP-1 efficient

Physical Attributes

Coil material
Copper
Frame
818
Tap size
1 at +5% FCAN, 2 at -5% FCBN x 2 at +2.5% FCAN, 4 at -2.5% FCBN
Type
Dry Type Distribution Transformer

Performance Ratings

Frequency rating
60 Hz
Primary voltage
240 x 480 V
Secondary Voltage
120/240 V
Temperature rise
80 °C rise
Volt ampere rating
15 kVA

Miscellaneous

Weathershield
WS11

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.