Knowledge Search
Download document () of 20

T20P11E25NV

General-Purpose Transformer, Ventilated, Dry Type Distribution, DS-3, Single-phase, PV: 240 X 480V, Taps: 1 at +5% FCAN, 2 at -5% FCBN X 2 at +2.5% FCAN, 4 at -2.5% FCBN, SV: 120/240V, 150°C, 25 kVA, Al windings, Elec. Shield, Frame: 818N

General specifications

Product Name
Eaton Totally enclosed non-ventilated transformer
Catalog Number
T20P11E25NV
UPC
786680048852
Product Length/Depth
20.36 in
Product Height
37.59 in
Product Width
22.89 in
Product Weight
385 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
Contact Manufacturer
Catalog Notes
Totally enclosed non-ventilated DS-3 or DT-3

Physical Attributes

Coil material
Aluminum
Design
DS-3
Frame
818N
Tap size
1 at +5% FCAN, 2 at -5% FCBN x 2 at +2.5% FCAN, 4 at -2.5% FCBN
Type
Dry Type Distribution Transformer

Performance Ratings

Frequency rating
60 Hz
Phase
Single-phase
Primary voltage
240 V, 480 V
Secondary Voltage
120/240 V
Temperature rise
150 °C rise

Miscellaneous

Special features
Electrostatically shielded

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.