Knowledge Search
Download document () of 20

T20P11F15CUNV

General-Purpose Transformer, Ventilated, Dry Type Distribution, DS-3, Single-phase, PV: 240 X 480V, Taps: 1 at +5% FCAN, 2 at -5% FCBN X 2 at +2.5% FCAN, 4 at -2.5% FCBN, SV: 120/240V, 115°C, 15 kVA, Cu windings, Frame: 817N

General specifications

Product Name
Eaton Totally enclosed non-ventilated transformer
Catalog Number
T20P11F15CUNV
UPC
786680080975
Product Length/Depth
19.5 in
Product Height
37.53 in
Product Width
22.59 in
Product Weight
390 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
Contact Manufacturer

Physical Attributes

Coil material
Copper
Design
DS-3
Frame
817N
Tap size
1 at +5% FCAN, 2 at -5% FCBN x 2 at +2.5% FCAN, 4 at -2.5% FCBN
Type
Dry Type Distribution Transformer

Performance Ratings

Frequency rating
60 Hz
Kva Rating
15 kVA
Phase
Single-phase
Primary voltage
240 V, 480 V
Secondary Voltage
120/240 V
Temperature rise
115 °C rise

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.