Knowledge Search
Download document () of 20

T20P11F5016CU

Eaton General purpose ventilated transformer, DS-3 (1-phase), PV 240 x 480V, Taps: 1 at +5%/2 at -5% x 2 at +2.5%/4 at -2.5%, SV 120/240V, 115°C rise, 50 kVA, 16, Copper windings

General specifications

Product Name
Eaton General purpose ventilated transformer
Catalog Number
T20P11F5016CU
UPC
786680211003
Product Length/Depth
24.38 in
Product Height
38.7 in
Product Width
23.51 in
Product Weight
468 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
NEMA TP-1 Compliant
Certifications
UL Listed
Catalog Notes
NEMA TP-1 efficient

Physical Attributes

Coil material
Copper
Frame
843A
Insulation
220 °C
Tap size
1 at +5% FCAN, 2 at -5% FCBN x 2 at +2.5% FCAN, 4 at -2.5% FCBN
Type
Dry Type Distribution Transformer
Wiring connection
3XA

Performance Ratings

Efficiency
10 CFR Part 431-2016 (DOE 2016)
Frequency rating
60 Hz
Kva Rating
50 kVA
Primary voltage
240 x 480 V
Secondary Voltage
120/240 V
Sound Level
NEMA ST-20
Temperature rise
115 °C rise
Volt ampere rating
50 kVA

Miscellaneous

Weathershield
WS43A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.