Knowledge Search
Download document () of 20

T20P11S2516

Eaton General purpose ventilated transformer, Aluminum windings, NEMA 2, 60 Hz, 220°C, 25 kVA, upright only , Single-phase, 240X480V, 120Y/240 Vac, NEMA ST-20, 1 at +5%, 150°C, 25 kVA, 240 X 480 Vac-120Y/240 Vac, WS45A, 3XA, DOE 2016

General specifications

Product Name
Eaton General purpose ventilated transformer
Catalog Number
T20P11S2516
UPC
786680147623
Product Length/Depth
17 in
Product Height
33.5 in
Product Width
22.5 in
Product Weight
236 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
DOE2016 Efficient
Certifications
UL Listed
Catalog Notes
10 CFR Part 431 (2016) Efficient

Physical Attributes

Coil material
Aluminum
Enclosure
NEMA 2
Frame
FR842A
Insulation
220 °C
Mounting
Floor or wall, upright only
Tap size
1 at +5%, 2 at -5% x 2 at +2.5%, 4 at -2.5%
Type
Energy-efficient ventilated type DS-3 transformer
Wiring connection
3XA

Performance Ratings

Efficiency
10 CFR Part 431-2016 (DOE 2016)
Frequency rating
60 Hz
Kva Rating
25 kVA
Primary voltage
240 V, 480 V
Secondary Voltage
120Y/240 V
Sound Level
NEMA ST-20
Temperature rise
150 °C rise
Volt ampere rating
25 kVA
Voltage rating
240 X 480 Vac-120Y/240 Vac

Miscellaneous

Weathershield
WS45A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.