Knowledge Search
Download document () of 20
To be discontinued

T2235-3496

Eaton ATS rack PDU, 1U, (2) L6-30P input, 4.99 kW max, 208-240V, 24A, 1.5 ft cord, Single-phase, Outlets: (2) L6-30R

General specifications

Product Name
Eaton ATS PDU
Catalog Number
T2235-3496
UPC
786680223839
Product Length/Depth
15 in
Product Height
5 in
Product Width
25 in
Product Weight
10 lb
Warranty
3 year
Compliances
Contact Manufacturer
Certifications
UL Listed

Physical

Mounting direction
Horizontal
Color
Black
Form factor
1U
Operating Temperature
0° to 60°C (32° to 140°F)

Electrical input

Input connection
(2) L6-30P
Cord length
1.5 ft
Wattage
4.99 kW max
Amperage Rating
24A
Input voltage
208-240V
Phase
Single-phase
Frequency rating
50-60 Hz

Electrical output

Outlets
(2) L6-30R
Circuit breaker
2P 30A
Outlet control
No

Additional specifications

Series
eATS

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.