Knowledge Search
Download document () of 20

T2235-5166

Eaton ATS rack PDU, Black color, 1U, Horizontal mounting

General specifications

Product Name
Eaton ATS PDU
Catalog Number
T2235-5166
UPC
786685462202
Product Length/Depth
20 in
Product Height
20 in
Product Width
20 in
Product Weight
15 lb
Warranty
3 year
Compliances
Contact Manufacturer
Certifications
UL Listed

Physical

Mounting direction
Horizontal
Color
Black
Form factor
1U

Electrical input

Frequency rating
50-60 Hz

Electrical output

Outlet control
No

Additional specifications

Series
eATS

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.