Knowledge Search
Download document () of 20

T29N11S3716ES

Eaton General purpose ventilated transformer, DS-3 (1-phase), PV 208V, Taps: None, SV 120/240V, 150°C rise, 37.5 kVA, 16, ES

General specifications

Product Name
Eaton General purpose ventilated transformer
Catalog Number
T29N11S3716ES
UPC
786680211683
Product Length/Depth
20.36 in
Product Height
37.59 in
Product Width
22.87 in
Product Weight
382 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
NEMA TP-1 Compliant
Certifications
UL Listed
Catalog Notes
NEMA TP-1 efficient

Physical Attributes

Coil material
Aluminum
Frame
818
Tap size
None
Type
Dry Type Distribution Transformer

Performance Ratings

Frequency rating
60 Hz
Primary voltage
208 V
Secondary Voltage
120/240 V
Temperature rise
150 °C rise
Volt ampere rating
37.5 kVA

Miscellaneous

Weathershield
WS11

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.