Knowledge Search
Download document () of 20
Discontinued

T48D11F2216CU

Eaton General purpose ventilated transformer, 225kVA 1ph Transformer, N3R, DOE 2016 Efficient, PV: 480V, Taps: +2FC & -2 FC at -2.5%, SV: 120/240, 115°C, Cu wdgs

General specifications

Product Name
Eaton General purpose ventilated transformer
Catalog Number
T48D11F2216CU
UPC
786680326844
Product Length/Depth
1.1 in
Product Height
1.1 in
Product Width
1.1 in
Product Weight
1.1 lb
Compliances
DOE2016 Efficient
Certifications
UL Listed
Catalog Notes
10 CFR Part 431 (2016) Efficient

Physical Attributes

Coil material
Copper
Enclosure
NEMA 3R
Insulation
220 °C
Mounting
Floor
Tap size
+2x2.5%, -2x2.5%
Type
Single Phase Energy Efficienc Transformer

Performance Ratings

Efficiency
10 CFR Part 431-2016 (DOE 2016)
Frequency rating
60 Hz
Kva Rating
225 kVA
Primary voltage
480 V
Secondary Voltage
120/240 V
Sound Level
55 dB
Temperature rise
115 °C rise

Miscellaneous

Weathershield
Not required

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.