Download document () of 20

T800P-00500

Eaton Transformer, Single-phase, 500 VA, 500W, 120/208/240V, Hardwired, cUL listed

List price $1,377

General specifications

Product Name
Eaton Power-Sure 800 power conditioner
Catalog Number
T800P-00500
UPC
743172021281
Product Length/Depth
14 in
Product Height
10 in
Product Width
9 in
Product Weight
52 lb
Warranty
2 year
Certifications
UL 1012
UL 544
cUL Listed

Product specifications

Mounting
Panel
Phase
Single-phase
Topology
Line conditioner
Type
Transformer
Wattage
500W
Efficiency
Approximately 92% at full load
Operating Temperature
-20° to 40°C
Output voltage
120/208/240V
Output
Hardwired

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.