Download document () of 20

T800R-01600

Transformer, Single-phase, 1.6 kVA, 1.2 kW, 120V, (1) 5-15P, (4) 5-20R, cUL listed

List price $2,147

General specifications

Product Name
Eaton Power-Sure 800 power conditioner
Catalog Number
T800R-01600
UPC
743172022578
Product Length/Depth
20 in
Product Height
24 in
Product Width
14 in
Product Weight
62 lb
Warranty
2 year
Certifications
cUL Listed
UL 544
UL 1012

Product specifications

Phase
Single-phase
Topology
Line conditioner
Type
Transformer
Wattage
1.2 kW
Efficiency
Approximately 92% at full load
Operating Temperature
-20° to 40°C
Output voltage
120V
Input
(1) 5-15P
Number of outputs
4
Output
(4) 5-20R

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.