Knowledge Search
Download document () of 20

TAL06P1-C1

Eaton toggle dimmer, All-Load Toggle Dimmer, A (Almond), W (White), V (Ivory), All, Single-pole, Power Failure Mode, All-load, 120 Vac, 300-600W, Toggle, Three-way

General specifications

Product Name
Eaton toggle dimmer
Catalog Number
TAL06P1-C1
UPC
032664744051
Product Length/Depth
2.756 in
Product Height
4.331 in
Product Width
1.969 in
Product Weight
0.264 lb
Warranty
2 year limited
Certifications
UL Listed
NOM
cULus Listed

Product specifications

Wattage
300-600 W
Torque rating
14 lbf-inch
Special features
Power Failure Mode
Type
All-load
Voltage rating
120 V
Number of poles
Single-pole
Load type
All
Number of ways
Three-way
Actuator
Toggle
Color
Almond
White
Ivory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.