Download document () of 20

TB-593

Eaton Wheelock TB telephone bell, 90 VAC, 55-130 VAC, 85/95dB

General specifications

Product Name
Eaton Wheelock TB telephone bell
Catalog Number
TB-593
UPC
786697041037
Product Length/Depth
5.3 in
Product Height
6 in
Product Width
6 in
Product Weight
1.89 lb
Compliances
Not Applicable

Product specifications

Compliance and standards
UL
Nominal input voltage
90 VAC
Input voltage range
55-130 VAC
Sound Level (dBA)
85/95 dB at 1 Meter

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.