Knowledge Search
Download document () of 20

TB200HB-18SP

Eaton Bussmann TB200 series panel mount terminal block connector, Breakdown voltage 4800V, 600V, 30A, High barrier, 18-pole, Black, Tin-plated brass terminal, zinc-plated steel SEMS philslot screw

General specifications

Product Name
Eaton Bussmann TB200 series panel mount terminal block connector
Catalog Number
TB200HB-18SP
UPC
051712278331
Product Length/Depth
8.62 in
Product Height
0.75 in
Product Width
1.37 in
Product Weight
0.8 lb
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant
Certifications
Contact Manufacturer

Electrical ratings

Amperage Rating
30A
Voltage rating
600 V

Physical details

Number of poles
18-pole
Type
High barrier

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877