Knowledge Search
Download document () of 20

TB400-04B

Eaton Bussmann TB400 series panel mount terminal block connector, Breakdown voltage 7500V, 600V, 75A, Double row, barrier, Four-pole, #10-32 TPI Screw, Screw, Black, Tin-plated brass terminal, Nickel-plated brass philslot screw

General specifications

Product Name
Eaton Bussmann series TB400 panel mount terminal block
Catalog Number
TB400-04B
UPC
051712561648
Product Length/Depth
3.89 in
Product Height
0.76 in
Product Width
1.81 in
Product Weight
0.24 lb
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant
Certifications
Contact Manufacturer

Electrical ratings

Amperage Rating
75A
Voltage rating
600 V

Physical details

Number of poles
Four-pole
Type
Double row, barrier

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877