Knowledge Search
Download document () of 20

TCD42

Eaton circuit directory, CH 3/4-inch Loadcenters and Breakers Accessories - Circuit Directory, 42 Spaces,Used with CH 3/4 in or BR 1 in Loadcenters

General specifications

Product Name
Eaton circuit directory
Catalog Number
TCD42
UPC
786689347123
Product Length/Depth
4.25 in
Product Height
0.25 in
Product Width
6 in
Product Weight
0.02 lb
Certifications
Contact Manufacturer
Catalog Notes
Adhesive backed

Product specifications

Type
Circuit directory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.