Knowledge Search
Download document () of 20

TCI7200

Eaton strain relief dust tight grip, Insulated, 2.00-2.45" cord diameter, 2-1/2" fitting, NPT thread

General specifications

Product Name
Eaton strain relief dust tight grip
Catalog Number
TCI7200
UPC
040893646589
Product Length/Depth
3.412 in
Product Height
24.75 in
Product Width
3.412 in
Product Weight
0.93 lb
Certifications
CSA Certified
UL Listed

Product specifications

Special features
Insulated
Type
Strain relief dust tight grip
Cord diameter
2.00-2.45 in
Fitting size
2-1/2 in
Thread type
NPT

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.