Knowledge Search
Download document () of 20

TECK125 9

Eaton Crouse-Hinds series TECK cable gland, TECK armoured cable, Armoured gland, Aluminum, Outer sheath min/max: 1.50-1.62", General purpose, 1-1/4" NPT, Armor range min/max: 1.39-1.54"

General specifications

Product Name
Eaton Crouse-Hinds series TECK cable gland
Catalog Number
TECK125 9
UPC
782274116747
Product Length/Depth
4.2 in
Product Height
3.13 in
Product Width
3.13 in
Product Weight
1.75 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 1
Class III
NEMA Rating
4

Product specifications

Protection type
General purpose
Cable type
TECK armored
Gland type
Armoured
Material
Aluminum
Thread Size
1-1/4"
Thread type
NPT
Armor (min/max)
1.39-1.54"
Outer sheath (min/max)
1.50-1.62"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.