Download document () of 20

TMPR12512RHBF

Eaton 125A, 5-gang, ringless w/horn bypass, 1200A horz AL bus 120/ MEG APPROVED

General specifications

Product Name
Eaton MEG approved meter stack
Catalog Number
TMPR12512RHBF
UPC
786685970431
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
1 lb
Certifications
Contact Manufacturer

Product specifications

Type
MEG approved meter stack

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com