Knowledge Search
Download document () of 20

TP158HC

Eaton Bussmann series TP15 fuse disconnect switch, 80 Vdc, 70-250A, Fusible, 1/4 In-20 TPI Bolt Line Terminal, SCCR: 100 kA, Panel, Thermoplastic - TP158HC

General specifications

Product Name
Eaton Bussmann series TP15 fuse disconnect switch
Catalog Number
TP158HC
UPC
051712663717
Product Length/Depth
4.58 in
Product Height
4.4 in
Product Width
1.97 in
Product Weight
0.77 lb
Warranty
Not Applicable
Compliances
Not Applicable
RoHS Compliant
Certifications
Contact factory
Product Type
Fuse disconnect switch

Electrical rating

Amperage Rating
70-250A
Short-circuit rating
100 kA
Voltage rating
80 Vdc

Physical details

Material
Thermoplastic
Operating temperature - max
150 °C
Operating temperature - min
150 °C

General information

Connection
1/4 inch - 20 TPI bolt line terminal
Mounting method
Panel
Used with
Used with Type TPL-B fuse

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877