Eaton Crouse-Hinds series Tile Wall Square Cover, 4", Raised surface, one device, Steel, 1-1/2" raised, 11.0 cubic inch capacity
Product Name |
Eaton Crouse-Hinds series tile wall square cover
|
Catalog Number |
TP528
|
UPC |
786189105285
|
Product Length/Depth |
4 in
|
Product Height |
1.5 in
|
Product Width |
4 in
|
Product Weight |
0.5 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Box size |
4"
|
Capacity |
11 cubic in
|
Configuration |
Raised surface, one device
|
Material |
Steel
|
Type |
1-1/2" raised
|