Knowledge Search
Download document () of 20

TP709

Eaton Crouse-Hinds series TP switch box extension, Steel, Fits inside all 3" x 2" width boxes, maximum adjustable depth 0.78", furnished with mounting screws

General specifications

Product Name
Eaton Crouse-Hinds series TP switch box extension
Catalog Number
TP709
UPC
786189107098
Product Length/Depth
3 in
Product Height
0.78 in
Product Width
2 in
Product Weight
0.13 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Material
Steel
Special features
Fits inside all 3" x 2" width boxes, maximum adjustable depth 0.78", furnished with mounting screws

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.