Knowledge Search
Download document () of 20
We make what matters work*

TPC2365-LT-R

Eaton REPO rack PDU, 1U, 3.84 kW max, 100-240V, 16A, C20 inlet, Single-phase, Latching Remote

List price $1082

General specifications

Product Name
Eaton REPO Rack PDU
Catalog Number
TPC2365-LT-R
UPC
786683023917
Product Length/Depth
7 in
Product Height
1.7 in
Product Width
19 in
Product Weight
10 lb
Compliances
CE Marked
TAA Compliant
Certifications
UL 60950-1
Product Type
Rack PDU

Physical

Mounting direction
Horizontal
Color
Black
Form factor
1U

Electrical input

Input connection
C20
Wattage
3.33 kW max
Amperage Rating
16A
Input voltage
100-240V
Phase
Single-phase
Frequency rating
50-60 Hz

Electrical output

Outlets
(12) C13
Circuit breaker
2P 20A
Outlet control
No

Additional specifications

Operating Temperature
0° to 40°C (32° to 104°F)
Series
RE

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.