Knowledge Search
Download document () of 20
We make what matters work*

TPC2806

Eaton Basic ePDU, 1U - TPC2806

List price $3738

General specifications

Product Name
Eaton basic PDU
Catalog Number
TPC2806
UPC
786685348049
Product Length/Depth
19 in
Product Height
1.7 in
Product Width
7 in
Product Weight
0.0001 lb
Warranty
3 year
Compliances
TAA Compliant
Certifications
UL Listed
Global Catalog
TPC2806
Product Type
Basic PDU

Product specifications

Form factor
1U
Outlet control
No
Phase
Single-phase
Amperage Rating
24A
Frequency rating
50-60 Hz
TAA Compliance
Yes

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.