Knowledge Search
Download document () of 20

TPHCS250-ML

Eaton Bussmann series TPH high-current switch, Metric, Led, 80 Vdc, 70-250 A, High current, 1-1/4 Inches male quick-connect terminal, SCCR: 100 kA

General specifications

Product Name
Eaton Bussmann series TPH high-current switch
Catalog Number
TPHCS250-ML
UPC
051712219846
Product Length/Depth
2.62 in
Product Height
3.96 in
Product Width
5.5 in
Product Weight
1.6 lb
Warranty
Not Applicable
Compliances
Not Applicable
RoHS Compliant
Product Type
High-current switch

Electrical rating

Amperage Rating
70-250A
Short-circuit rating
100 kA
Voltage rating
80 Vdc

General information

Connection
1-1/4 inch male quick-connect terminal
Special features
Metric, LED

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877