Knowledge Search
Download document () of 20
We make what matters work*

TPHCS800-MAV

Eaton Bussmann series TPH high-current switch, Metric, Alarm, 80 Vdc, 300-800 A, High current, 1-1/4 In male quick-connect terminal, SCCR: 100 kA

General specifications

Product Name
Eaton Bussmann series TPH high-current switch
Catalog Number
TPHCS800-MAV
UPC
051712674232
EAN
5027590152181
Product Length/Depth
5.5 in
Product Height
2.6 in
Product Width
3.9 in
Product Weight
1.29 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Product Type
High-current switch

Electrical rating

Amperage Rating
300-800A
Short-circuit rating
100 kA
Voltage rating
80 Vdc

General information

Connection
1-1/4 inch male quick-connect terminal
Special features
Metric, Alarm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877