Knowledge Search
Download document () of 20

TPMDS-E

Eaton Bussmann series TPMDS fuse disconnect switch, Disconnect, English hardware, 80 Vdc, 3-30 A, Miniature, fusible, 1/4 In quick connect terminal, Panel, Black, Thermoplastic

General specifications

Product Name
Eaton Bussmann series TPMDS fuse disconnect switch
Catalog Number
TPMDS-E
UPC
051712672412
Product Length/Depth
1.37 in
Product Height
3.11 in
Product Width
0.58 in
Product Weight
0.4 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
CE Marked

Electrical rating

Amperage Rating
3-30A
Voltage rating
80 Vdc

Physical details

Color
Black
Material
Thermoplastic

General information

Connection
1/4 inch quick connect terminal
Mounting method
Panel
Special features
Disconnect, English hardware

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877