Knowledge Search
Download document () of 20

TR1107LA

Eaton residential grade decorator duplex receptacle,#14-10 AWG,15A,Commercial, Residential,Flush,125V,Side and push,Light almond,Brass,Impact-resistant thermoplastic face,PVC body,5-15R,Duplex,Screw,Thermoplastic,Core pack,Tamper-resistant

General specifications

Product Name
Eaton residential grade decorator duplex receptacle
Catalog Number
TR1107LA
UPC
032664666421
Product Length/Depth
1.3 in
Product Height
3.81 in
Product Width
0.69 in
Product Weight
0.01 lb
Certifications
cULus Listed
NOM

Product specifications

Device type
Receptacle
Type
Decorator duplex receptacle
Amperage Rating
15A
Voltage rating
125V
Contact material
Brass
Features
Tamper resistant
Application
Commercial/residential
Device grade
Standard grade
Wiring method
Side and push
Number of wires
3
Mounting method
Flush
Number of poles
Two-pole
Style type
Decorator
Material
Thermoplastic
Packaging type
Core pack
Color
Light almond
Connection type
Screw
Allowable wire size
#14-10 AWG (Copper OR Copper Clad Aluminum Only)
NEMA configuration
5-15R
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
PVC body
Impact-resistant thermoplastic face
Receptacle type
Duplex

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.