Knowledge Search
Download document () of 20
To be discontinued

TR5249B

Eaton floor box with tr receptacles, Tamper resistant, 15A, 125 Vac, 5-15R A16

General specifications

Product Name
Eaton floor box with tr receptacles
Catalog Number
TR5249B
UPC
032664748691
Product Length/Depth
1.3 in
Product Height
1.2 in
Product Width
4.19 in
Product Weight
18.98 lb
Certifications
Contact Manufacturer

Product specifications

Type
Floor box with tr receptacles
Torque rating
14 lbf-inch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.