Knowledge Search
Download document () of 20

TR5360BS

Eaton TVSS receptacle, LED indicat, #14 - #10 AWG, 20A, Comm specif, Wall/flush mnt, Bk and sd wire, 840J, 2 recept, -40° to 60°C, Brown, Brs, Strght blade, Hi-impct resist thermpls/nylon, 5-15R, Dplx 756412 756412

General specifications

Product Name
Eaton TVSS receptacle
Catalog Number
TR5360BS
UPC
032664756412
Product Length/Depth
1.62 in
Product Height
4.2 in
Product Width
1.7 in
Product Weight
0.28 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
NOM

Product specifications

Device type
Straight blade
Special features
LED indicators
Type
TVSS surge protection receptacle
Amperage Rating
20A
Voltage rating
125 V
Contact material
Brass
Joules
840J
Allowable wire size
#14-10 AWG
NEMA configuration
5-20R
Application
Commercial
Device grade
Commercial
Wiring method
Back and side
Material
Thermoplastic
Number of receptacles
2
Operating temperature
-40 to 60 °C
Torque rating
14 lbf-inch
Number of wires
3
Mounting method
Wall
Flush
Number of poles
Two-pole
Style type
Duplex
Color
Brown
Face/body material
Nylon
High-impact resistant thermoplastic
Receptacle type
Two-pole, three-wire, grounding

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.