Knowledge Search
Download document () of 20
To be discontinued

TR5362A

Eaton Arrow Hart heavy-duty industrial specification grade duplex receptacle,#14-10 AWG,20A,Industrial,Flush,125V,Back and side,Almond,Brass,Impact-resistant thermoplastic face,PVC body,5-20R,Duplex,Screw,Thermoplastic,Core pack

General specifications

Product Name
Eaton Arrow Hart heavy-duty industrial specification grade duplex receptacle
Catalog Number
TR5362A
UPC
032664718502
Product Length/Depth
1.3 in
Product Height
4.19 in
Product Width
0.84 in
Product Weight
0.22 lb
Certifications
cULus Listed

Product specifications

Device type
Receptacle
Type
Duplex receptacle
Amperage Rating
20A
Voltage rating
125V
Contact material
Brass
Features
Auto-grounding
Tamper resistant
Application
Industrial
Device grade
Heavy-duty industrial specification grade
Wiring method
Back and side
Number of wires
3
Mounting method
Flush
Number of poles
Two-pole
Style type
Standard
Material
Thermoplastic
Packaging type
Core pack
Color
Almond
Connection type
Screw
Allowable wire size
#14-10 AWG
NEMA configuration
5-20R
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
Impact-resistant thermoplastic face
PVC body
Receptacle type
Duplex

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.