Knowledge Search
Download document () of 20

TR7730W

Eaton commercial grade combination switch, tamp resist, auto-grnd, Decorator, #14 - #12 AWG, 15A, Commer, 120/277V switch, 125V recept, bk and sd wiring, Rocker, Maint closure, Screw, Brass, wht, 5-15R, -20-60?C, dplx, thermoplas, PVC

General specifications

Product Name
Eaton commercial grade combination switch
Catalog Number
TR7730W
UPC
032664750281
Product Length/Depth
1.3 in
Product Height
4.19 in
Product Width
1.08 in
Product Weight
0.277 lb
Compliances
RoHS Compliant
Certifications
cULus Listed

Product specifications

NEMA Rating
5-15R
Special features
Tamper resistant, auto-ground
Type
Decorator
Amperage Rating
15A
Voltage rating
120/277V switch, 125V receptacle
NEMA configuration
5-15R
Number of poles
Single-pole
Configuration
Decorator
Single receptacle
Application
Commercial
Device grade
Commercial
Wiring method
Back and side
Contact type
Brass
Switch type
Single-pole
Mounting method
Flush
Closure type
Maintained
Connector type
Screw
Material
PVC
Thermoplastic
Allowable wire size
#14-12 AWG
Operating temperature
-20 to 60 °C
Torque rating
12-14 lbf-inch
Style type
Duplex
Actuator
Rocker
Color
White

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.