Knowledge Search
Download document () of 20

TR7734W-BOX

Eaton LED nightlight with duplex receptacle, Tamper resistant, #12-#14 AWG, 15A, Flush mount, 120/277V, Back and side wiring, White, Brass, 5-15R, Two-pole, three-wire, grounding, Thermoplastic

General specifications

Product Name
Eaton LED nightlight with duplex receptacle
Catalog Number
TR7734W-BOX
UPC
032664004254
Product Length/Depth
1.3 in
Product Height
4.19 in
Product Width
1.17 in
Product Weight
0.3 lb
Certifications
NOM
cULus Listed

Product specifications

Special features
Tamper resistant
Type
Type A
Amperage Rating
15A
Voltage rating
125V
Wiring method
Screw terminals
Mounting method
Flush
Number of poles
Two-pole
Packaging type
Retail Box
Color
White
Style
Decorator
Allowable wire size
#12-14 AWG

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.