Knowledge Search
Download document () of 20
To be discontinued

TR7735V-BOX

Eaton combination nightlight with receptacle, Tamper resistant, #14-12 AWG, 15A, Flush mount, 120/277V, Back and side wiring, Ivory, Brass, 5-15R, Two-pole, three-wire, grounding, Decorator, Thermoplastic

General specifications

Product Name
Eaton combination nightlight with receptacle
Catalog Number
TR7735V-BOX
UPC
032664727672
Product Length/Depth
2 in
Product Height
4.25 in
Product Width
2 in
Product Weight
0.24 lb
Certifications
cULus Listed

Product specifications

Type
Single receptacle with nightlight
Amperage Rating
15A
Voltage rating
125 V
Contact material
Brass
Features
Tamper resistant
Dimmable
Wiring method
Screw terminals
Number of wires
Three-wire
Mounting method
Flush
Number of poles
Two-pole
Packaging type
Retail Box
Color
Ivory
Material
Thermoplastic
Style
Decorator
Wattage
1W
Allowable wire size
#12-14 AWG
NEMA configuration
5-15R
Torque rating
14 lbf-inch
Combination type
Night light
Design type
Receptacle
Receptacle type
Two-pole, three-wire, grounding

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.