Knowledge Search
Download document () of 20
To be discontinued

TR7765LA-BOX

Eaton combination 3.6A USB charger with duplex receptacle, 15A, 125V, LA

General specifications

Product Name
Eaton combination USB charger with duplex receptacle
Catalog Number
TR7765LA-BOX
UPC
032664767012
Product Length/Depth
1.4 in
Product Height
4.19 in
Product Width
1.3 in
Product Weight
0.793 lb
Certifications
cULus Listed

Product specifications

Type
Type A
Amperage Rating
15A
Voltage rating
125 V
Contact material
Brass
Features
Tamper resistant
3.6A Charging
Wiring method
Screw terminals
Number of wires
Three-wire
Mounting method
Flush
Number of poles
Two-pole
Packaging type
Retail Box
Color
Light almond
Material
Thermoplastic
Style
Decorator
Allowable wire size
#12-14 AWG
NEMA configuration
5-15R
Torque rating
14 lbf-inch
Combination type
USB
Design type
Receptacle
Receptacle type
Two-pole, three-wire, grounding

Export product specification