Knowledge Search
Download document () of 20

TR780W-BOX

Eaton commercial specification grade decorator duplex receptacle, #14-10 AWG, 15A, Commercial, Flush, 125V, Push and side, White, Brass, Impact-resistant thermoplastic face and back body, 5-15R, Duplex, Screw, Thermoplastic, ED Box

General specifications

Product Name
Eaton commercial specification grade decorator duplex receptacle
Catalog Number
TR780W-BOX
UPC
032664750120
Product Length/Depth
2.72 in
Product Height
4.48 in
Product Width
2 in
Product Weight
0.211 lb
Certifications
cULus Listed
NOM

Product specifications

Device type
Receptacle
Type
Duplex receptacle
Amperage Rating
15A
Voltage rating
125V
Contact material
Brass
Features
Recessed
Tamper resistant
Application
Commercial
Device grade
Specialty standard
Wiring method
Push and side
Number of wires
3
Mounting method
Flush
Number of poles
Two-pole
Style type
Recessed
Material
Thermoplastic
Packaging type
ED Box
Color
White
Connection type
Screw
Allowable wire size
#14-10 AWG
NEMA configuration
5-15R
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
Impact-resistant thermoplastic face and back body
Receptacle type
Duplex

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.