Knowledge Search
Download document () of 20

TR8200RD

Eaton Arrow Hart heavy-duty hospital grade duplex receptacle, #14-10 AWG, 15A, Healthcare, Flush, 125V, Back and side, Red, Brass, Impact-resistant nylon face, PVC body, 5-15R, Duplex, Screw, Nylon, Core pack

General specifications

Product Name
Eaton Arrow Hart heavy-duty hospital grade duplex receptacle
Catalog Number
TR8200RD
UPC
032664554544
Product Length/Depth
1.3 in
Product Height
4.19 in
Product Width
1.1 in
Product Weight
0.24 lb
Certifications
cULus Listed
NOM
Federal Specification Classification 6233 01

Product specifications

Device type
Receptacle
Type
Duplex receptacle
Amperage Rating
15A
Voltage rating
125V
Contact material
Brass
Features
Tamper resistant
Application
Healthcare
Device grade
Heavy-duty hospital grade
Wiring method
Back and side
Number of wires
3
Mounting method
Flush
Number of poles
Two-pole
Style type
Standard
Material
Nylon
Packaging type
Core pack
Color
Red
Connection type
Screw
Allowable wire size
#14-10 AWG
NEMA configuration
5-15R
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
PVC body
Impact-resistant nylon face
Receptacle type
Duplex

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.