Knowledge Search
Download document () of 20

TR8255GY

Eaton combination USB charger with duplex receptacle, Tamper resistant, 15A, Flush mount, 125 Vac, 5 Vdc, Wire leads, Gray, Brass, 5-15R, Two-pole, three-wire, grounding, Decorator, Thermoplastic

General specifications

Product Name
Eaton hospital grade combination USB charger with duplex receptacle
Catalog Number
TR8255GY
UPC
032664741616
Product Length/Depth
1.74 in
Product Height
4.454 in
Product Width
1.955 in
Product Weight
1 lb
Certifications
NOM
cULus Listed

Product specifications

Type
Type A
Amperage Rating
15A
Voltage rating
125 V
Contact material
Brass
Features
Tamper resistant
3.1A Charging
Wire leads
Wiring method
Wire leads
Number of wires
Three-wire
Mounting method
Flush
Number of poles
Two-pole
Color
Gray
Material
Thermoplastic
Style
Decorator
NEMA configuration
5-15R
Combination type
USB
Design type
Receptacle
Receptacle type
Two-pole, three-wire, grounding

Export product specification