Knowledge Search
Download document () of 20

TR8300RD

Eaton Arrow Hart heavy-duty hospital grade duplex receptacle, #14-10 AWG, 20A, Healthcare, Flush, 125V, Back and side, Red, Brass, Impact-resistant nylon face, PVC body, 5-20R, Duplex, Screw, Nylon, Core pack

General specifications

Product Name
Eaton Arrow Hart heavy-duty hospital grade duplex receptacle
Catalog Number
TR8300RD
UPC
032664554667
Product Length/Depth
1.3 in
Product Height
4.19 in
Product Width
0.84 in
Product Weight
0.247 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
NOM
Federal Specification Classification W-C-596F

Product specifications

Device type
Receptacle
Type
Duplex receptacle
Amperage Rating
20A
Voltage rating
125V
Contact material
Brass
Features
Tamper resistant
Auto-grounding
Application
Healthcare
Device grade
Heavy-duty hospital grade
Wiring method
Back and side
Number of wires
3
Mounting method
Flush
Number of poles
Two-pole
Style type
Standard
Material
Nylon
Packaging type
Core pack
Color
Red
Connection type
Screw
Allowable wire size
#14-10 AWG
NEMA configuration
5-20R
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
PVC body
Impact-resistant nylon face
Receptacle type
Duplex

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.