Knowledge Search
Download document () of 20

TR8355W

Eaton combination USB charger with duplex receptacle, Tamper resistant, 20A, Flush mount, 125 Vac, 5 Vdc, Wire leads, White, Brass, 5-20R, Two-pole, three-wire, grounding, Decorator, Thermoplastic

General specifications

Product Name
Eaton hospital grade combination USB charger with duplex receptacle
Catalog Number
TR8355W
UPC
032664741708
Product Length/Depth
2.75 in
Product Height
4.36 in
Product Width
2 in
Product Weight
0.36 lb
Certifications
cULus Listed
NOM

Product specifications

Type
Type A
Amperage Rating
20A
Voltage rating
125 V
Contact material
Brass
Features
Tamper resistant
3.1A Charging
Wire leads
Wiring method
Wire leads
Number of wires
Three-wire
Mounting method
Flush
Number of poles
Two-pole
Color
White
Material
Thermoplastic
Style
Decorator
NEMA configuration
5-20R
Combination type
USB
Design type
Receptacle
Receptacle type
Two-pole, three-wire, grounding

Export product specification