Knowledge Search
Download document () of 20
To be discontinued

TRAFCI15A-BOX

Eaton AFCI receptacle, Visual trip indicator light, box, 15A, 125V, Back wire and side wire, AFCI, Almond, Brass, Receptacle, Tamper resistant, PVC, 5-15R, Two-pole, three-wire, grounding

General specifications

Product Name
Eaton AFCI receptacle
Catalog Number
TRAFCI15A-BOX
UPC
032664741791
Product Length/Depth
2 in
Product Height
5.1 in
Product Width
3.25 in
Product Weight
0.001 lb
Warranty
2 year limited
Certifications
cULus Listed

Product specifications

Device type
Receptacle
Amperage Rating
15A
Voltage rating
125V
Circuit interrupter type
AFCI
Contact material
Brass
Features
Tamper resistant
Application
  • Residential
  • Commercial
Wiring method
Back and side wire
Allowable wire size
#14 - 10 AWG
NEMA configuration
5-15R
Torque rating
16 lbf-inch
Environmental conditions
Tamper resistant
Mounting method
Flush
Color
Almond
Face/body material
PVC
Polycarbonate
Receptacle type
Two-pole, three-wire, grounding

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.