Knowledge Search
Download document () of 20

TRIGSGF15RN

Eaton GFCI receptacle,Tamper-resistant,Isolated ground,Self-test,#14-10 AWG,15A,Commercial,Extra heavy-duty industrial specification grade,Flush,125V,Back and side wire,Orange,Brass,PBT/Polycarbonate,5-15R,2-pole,3-wire,grounding,Decorator

General specifications

Product Name
Eaton GFCI receptacle
Catalog Number
TRIGSGF15RN
UPC
032664767265
Product Length/Depth
1.31 in
Product Height
4.05 in
Product Width
1.36 in
Product Weight
0.4 lb
Certifications
NOM
cULus Listed

Product specifications

Device type
Decorator duplex receptacle
Receptacle
Type
Self-test
Amperage Rating
15A
Voltage rating
125V
Circuit interrupter type
GFCI
Contact material
Brass
Features
Isolated ground
Tamper resistant
Application
Commercial
Device grade
Extra heavy-duty industrial specification grade
Wiring method
Back and side wire
Material
PBT
Allowable wire size
#14 - 10 AWG
NEMA configuration
5-15R
Environmental conditions
Tamper resistant
Number of wires
Three-wire
Mounting method
Flush
Number of poles
Two-pole
Style type
Decorator
Color
Orange
Combination type
Isolated ground GFCI
Design type
Isolated ground GFCI
Face/body material
PBT/polycarbonate
Receptacle type
Two-pole, three-wire, grounding

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.