Knowledge Search
Download document () of 20
To be discontinued

TRSGF15A

Eaton ground fault circuit interrupter receptacle, 15A, 125V, Back wire and side wire, GFCI, Almond, Brass, Receptacle, Tamper resistant, PVC, 5-15R, Two-pole, three-wire, grounding

General specifications

Product Name
Eaton GFCI receptacle
Catalog Number
TRSGF15A
UPC
032664739842
Product Length/Depth
2.813 in
Product Height
4.625 in
Product Width
2 in
Product Weight
0.39 lb
Certifications
cULus Listed
NOM

Product specifications

Device type
Receptacle
Type
Self-test
Amperage Rating
15A
Voltage rating
125V
Circuit interrupter type
GFCI
Contact material
Brass
Features
Tamper resistant
Application
  • Residential
  • Commercial
Wiring method
Back and side wire
Allowable wire size
#14 - 10 AWG
NEMA configuration
5-15R
Torque rating
16 lbf-inch
Environmental conditions
Tamper resistant
Number of wires
Three-wire
Mounting method
Flush
Number of poles
Two-pole
Color
Almond
Face/body material
PVC
Polycarbonate
Receptacle type
Two-pole, three-wire, grounding

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.