Knowledge Search
Download document () of 20

TRSGFA15V

Eaton GFCI receptacle,Audible alarm,Tamper resistant,Self-test,#14 - 10 AWG,15A,Residential,Commercial,Flush,125 V,GFCI,Back and side wire,Ivory,Brass,Receptacle,Tamper resistant,Polycarbonate,5-15R,Two-pole, three-wire, grounding

General specifications

Product Name
Eaton GFCI receptacle
Catalog Number
TRSGFA15V
UPC
032664748042
Product Length/Depth
2.815 in
Product Height
4.626 in
Product Width
2.008 in
Product Weight
0.398 lb
Certifications
NOM
UL Listed
CSA Certified
cULus Listed

Product specifications

Device type
Receptacle
Type
Self-test
Amperage Rating
15A
Voltage rating
125V
Circuit interrupter type
GFCI
Contact material
Brass
Features
Audible alarm
Tamper resistant
Application
  • Residential
  • Commercial
Wiring method
Back and side wire
Allowable wire size
#14 - 10 AWG
NEMA configuration
5-15R
Torque rating
16 lbf-inch
Environmental conditions
Tamper resistant
Mounting method
Flush
Color
Ivory
Face/body material
Polycarbonate
Receptacle type
Two-pole, three-wire, grounding

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.