Download document () of 20
Discontinued

TVSS-10

Transient Voltage Surge Suppressor, Surge protection limiter, With printed circuit board tabs, 9A, 600 Vac, 200000A (RMS symmetrical) interrupt rating, Melamine Tube, nickel-plated brass endcaps, Tubular end X tubular end connection, 10,000

General specifications

Product Name
Eaton surge protection
Catalog Number
TVSS-10
UPC
051712507738
Product Length/Depth
1.54 in
Product Height
0.46 in
Product Width
0.46 in
Product Diameter
0.406 in
Product Weight
0.19 lb
Warranty
Not Applicable
Compliances
CE Marked

Product specifications

Amperage Rating
9A
Voltage rating
600 V
Connection
Tubular end x tubular end
Surge current
10,000A
Material
Melamine tube
Nickel-plated brass endcaps
Type
Surge protection limiter
Special features
With printed circuit board tabs
Application
Protection of TVSS system

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com