Eaton GFCI receptacle,Weather resistant,Tamper resistant,Self-test,#14 - 10 AWG,15A,Residential,Commercial,Flush,125 V,Back and side wire,Gray,Brass,Tamper and weather resistant,Polycarbonate,5-15R,2-pole,Three-wire,2-pole,3-wire,grounding
Product Name |
Eaton GFCI receptacle
|
Catalog Number |
TWRSGF15GY
|
UPC |
032664743320
|
Product Length/Depth |
2.054 in
|
Product Height |
3.195 in
|
Product Width |
2.853 in
|
Product Weight |
0.39 lb
|
Certifications |
cULus Listed
|
Device type |
Receptacle
|
Type |
Self-test
|
Amperage Rating |
15A
|
Voltage rating |
125V
|
Circuit interrupter type |
GFCI
|
Contact material |
Brass
|
Features |
Weather resistant
Tamper resistant |
Application |
|
Wiring method |
Back and side wire
|
Allowable wire size |
#14 - 10 AWG
|
NEMA configuration |
5-15R
|
Torque rating |
16 lbf-inch
|
Environmental conditions |
Tamper and weather resistant
|
Number of wires |
Three-wire
|
Mounting method |
Flush
|
Number of poles |
Two-pole
|
Color |
Gray
|
Face/body material |
PVC
Polycarbonate |
Receptacle type |
Two-pole, three-wire, grounding
|