Download document () of 20

U215-004-R

4-Port USB 2.0 Printer / Peripheral Sharing Switch

  • Windows 7, 8, 8.1 and 10 Compatible
  • One-touch port switching via a mouse, hot-key or manually
  • Supports Hi-Speed USB 2.0 480Mbps data transfer rates
  • Allows multiple computers to share one USB device such as a printer, scanner and hard drive.

Expand Connectivity with Ease
Our wide selection of hubs and switches unifies power, data and networking into compact, reliable solutions, which helps businesses, educators and IT teams work faster, smarter and more efficiently. They deliver reliable, high‑speed connectivity for laptops, desktops and industrial systems. They expand your device capacity, simplify cable management and ensure seamless data transfer across modern and legacy environments.

Benefits That Power Productivity
What makes these hubs and switches so valuable to your workflow?

  • Expanded device capacity without sacrificing speed or reliability.
  • Cross‑platform compatibility with Windows, macOS, Chrome OS and Linux.
  • Durable construction for both office and industrial environments.
  • Future‑ready performance with support for Thunderbolt 4, USB-C and legacy USB devices.

Built for Every Environment
Eaton’s Tripp Lite series hubs and switches are designed for a wide range of applications. Industrial-grade models feature rugged metal housings and ESD protection, making them perfect for factories, warehouses and labs. Slim and portable hubs are tailored for mobile professionals who need reliable connectivity on the go. For enterprise deployments, multiport hubs provide the scalability to support large teams and complex setups.

General specifications

Product Name
Eaton Tripp Lite series switch
Catalog Number
U215-004-R
UPC
037332190369
Product Length/Depth
1.61 in
Product Height
5.28 in
Product Width
4.84 in
Product Weight
0.001 lb
Compliances
CE Marked
FCC Compliant
RoHS
Global Catalog
U215-004-R
Product Type
Switch

Product specifications

Color
Silver
USB Hub Ports
Yes
USB Specification
USB 2.0 (up to 480 Mbps)
Plug Color
Blue
White
SideA Connector1
USB A (FEMALE)
SideB Connector1
USB B (FEMALE)
Data Ports
USB A (FEMALE)
SideB Connector3
USB B (FEMALE)
Host Connector
USB A (MALE)
Technology
USB 2.0 (High Speed)
Features
Flex Center
Number of Ports
4
Number of USB Hub Ports
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.