Download document () of 20

U217 MTBH MS15

Eaton B-Line series meter breakers, 100 A, Test block, #14-2/0, MCB, 7 jaws, 1 Position,Ring, 3R, Z3614, 42 kAIC, Galvanized steel, Surface mount, 3Ø/4W

General specifications

Product Name
Eaton B-Line series meter breakers
Catalog Number
U217 MTBH MS15
UPC
782051592047
Product Length/Depth
4.625 in
Product Height
24 in
Product Width
18 in
Product Weight
38 lb
Compliances
EUSERC Approved
Certifications
UL

Electrical specifications

Amperage rating
100 A
Interrupt rating
42 kAIC

Material/finish

Material
Galvanized steel
Finish
ANSI 61 gray paint
Mill-galvanized

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.