Download document () of 20

U224 MTBPL

Eaton B-Line series meter breakers, 200 A, Test block, #6-250 MCM, Main fuse,4 jaws, 1 Position, Ring, 3R, Z3614, 100 kAIC, Galvanized steel, Surface mount, Number of wires 1Ø/3W

General specifications

Product Name
Eaton B-Line series meter breakers
Catalog Number
U224 MTBPL
UPC
782051701401
Product Length/Depth
6 in
Product Height
30 in
Product Width
27 in
Product Weight
72 lb
Compliances
EUSERC Approved
Certifications
UL

Electrical specifications

Amperage rating
200 A
Interrupt rating
100 kAIC

Material/finish

Material
Galvanized steel
Finish
ANSI 61 gray paint
Mill-galvanized

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.